20-BSJ-IR 24:1/SSE-1/SSE-2/FA/72.00/S

20-BSJ-IR 24:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Rotating, Standard, 20 ton Capacity, 24:1 Gear Ratio, Travel Nut Position A

$7361.87 각 제품**
Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
L 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 24:1
Screw Diameter 57 mm / 2.25 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 47 mm / 1.85 in
Worm Turns Per Inch 48
무게 89 kg / 195.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
너트 재질 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 177,929 N / 40,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0009 N·m / 0.0080 in.-lb.
Max Input Torque 35.48 N·m / 314.00 in.-lb.
Max Input kW/HP 1.87 kW / 2.50 hp
Max Worm Speed Rated Load 501 rpm
Max Capacity at 1750 rpm 50,696 N / 11,397 lbf
Tare Drag Torque 4.519 N·m / 40.000 in.-lb.
Back Drive Holding Torque 9.491 N·m / 7.000 ft.-lb.
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: